Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FBR FSL…ALA2

BN 21411 - Blind rivets Standard large head

  • Rivet: aluminum EN AW 5056 (AlMg5)

  • Mandrel: stainless steel (A2)


Headform
Headform Large head
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FSL…ALA2
Material
Material Aluminum
Material type
Material type EN AW 5056 (AlMg5)
Surface
Surface polished

All features


Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)

  • Mandrel: stainless steel (A2)

Additional information

The specified shear and tensile forces are minimum values.

Features

Headform
Headform Large head
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FSL…ALA2
Material
Material Aluminum
Material type
Material type EN AW 5056 (AlMg5)
Surface
Surface polished