FASTEKS® FBR FSD…ALA2
BN 21410 - Blind rivets Standard dome head
제품 명칭
- Rivet: aluminum EN AW 5056 (AlMg5)
- Mandrel: stainless steel (A2)
추가 정보
The specified shear and tensile forces are minimal values.
스펙
Headform |
Headform
Domed
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FBR FSD…ALA2
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AW 5056 (AlMg5)
|
Surface |
Surface
polished
|