Slotted pan head machine screws
BN 653
DIN 85 A
(Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Headform |
Headform
Pan Head
|
Antrieb |
Antrieb
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Alle Eigenschaften
M1,6; M2; M2,5: in accordance with ISO 1580
Norm
DIN 85 A (Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Zusätzliche Informationen
Alle Längen Gewinde ~ bis Kopf
Eigenschaften
Headform |
Headform
Pan Head
|
Antrieb |
Antrieb
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|