![]()  | 
        
| TufLok® is a reliable and cost-efficient system for thread locking and thread sealing fastened joints. A highly elastic, wear-resistant, blue nylon patch is applied at a specific portion of the thread. The play between external and internal thread is eliminated, making the joint vibration resistant. | 
Product features:
- High locking effect
 - Suitable for adjusting screws
 - Seals against liquids and gases
 - Can be re-used several times
 - No curing time - can be used immediately
 - For all metallic materials
 - For almost every type of surface finish
 - Unlimited shelf life
 - Resistant to many chemicals
 
Nytemp® - the "orange TufLok®" for high temperatures. The higher coating temperature means that it can only be used on bright-finished or phosphated threaded parts. Ask for details of our free sample coatings!