Plastic Applications

Plastic Applications

Hand picked solutions to ease assembly of your plastic fabrications.

 

Plastic industry unlocks a realm of possibilities only limited by the designers’ imagination as numerous type of plastics, injection methods & shapes are possible to achieve the most demanding industry requirements. Our product range enables all type of applications to be joined together in the most efficient way.

Products

Broaching
Broaching

  • Suitable for non-ductile materials
  • Provide strong threaded attachment point
  • Provide great pullout performance
  • Available in low cost installation options

 

Inserts for Plastic
Inserts for Plastic

  • Safe, tension-free anchorage with high pull-out and torque values
  • Detachable joint without damaging the thread
  • Reduce manufacturing costs for the plastic parts and increase quality of products

 

 

Installation Equipment
Installation Equipment

  • Cost-effective solution for insertion of broaching / flare-mount fasteners
  • Heat assisted press-fittings provide reliable and efficient insertion of the inserts
  • More options are available on request

 

 

Rivet Solutions for Plastic
Rivet Solutions for Plastic

  • Ideal for use in plastic, brittle, or low strength materials
  • Variable grip length
  • Bearings increase surface area to spread the load over a wider area to prevent pullout

 

 

Thread Forming Screws
Thread Forming Screws

  • Direct assembly for thermos and thermoplastic materials
  • Increased clamp loads, tensile, torsion strengths and vibration resistance
  • Extended lifetime of the joint

 

 

Plastic Applications
Plastic Applications Thumbnail

Size: 875,1 KB Format: PDF Download