Hex head screws fully threaded

BN 54
Product image of Hex head screws fully threaded
  1. Product image of Hex head screws fully threaded
  2. Technical drawing with dimensions of Hex head screws fully threaded
Overlay

1

/2
Product image of Hex head screws fully threaded
  • Product image of Hex head screws fully threaded
  • Technical drawing with dimensions of Hex head screws fully threaded

Hex head screws fully threaded

BN 54
Standard
DIN 933 (Standard withdrawn) ISO 4017 ~UNI 5739 ~ČSN 021103
Headform
Hexagon
Drive
Hexagon
Thread
fully threaded
Material
Steel
Property class
8.8
Surface
black

Variants

CAD