JACOB® KADL - Grommets for installation of several cables

BN 22128
Product image of JACOB® KADL - Grommets for installation of several cables
  1. Product image of JACOB® KADL - Grommets for installation of several cables
  2. Technical drawing with dimensions of JACOB® KADL - Grommets for installation of several cables
Overlay

1

/2
Product image of JACOB® KADL - Grommets for installation of several cables
  • Product image of JACOB® KADL - Grommets for installation of several cables
  • Technical drawing with dimensions of JACOB® KADL - Grommets for installation of several cables

JACOB® KADL - Grommets for installation of several cables

BN 22128
Brand
JACOB®
Brandtype
KADL
Material
Thermoplastic vulcanizates

Description

Product features

  • Accessories for Cable Entry System KADL (series F310-9xxx-zz)
  • Grommets with 2 to 4 openings for entry of several single cables
  • Overall, a much larger number of cables can be inserted into housing with the KADL
  • Due to the split grommets, pre-assembled cables with connectors can be inserted into housings and sealed
  • For cables with ØC = 2-8 mm
  • Tool-free assembly
  • Easy enlargements and adjustments
  • Temperature range: -30 °C ... +100 °C
  • Protection grade: IP54 when installed in KADL

Additional information

The grommets shall be ordered separately as accessories for cable entry system KADL.

Variants

CAD