Klauke® R - Non-Tension compression joints

BN 27711
Product image of Klauke® R - Non-Tension compression joints
  1. Product image of Klauke® R - Non-Tension compression joints
  2. Technical drawing with dimensions of Klauke® R - Non-Tension compression joints
Overlay

1

/2
Product image of Klauke® R - Non-Tension compression joints
  • Product image of Klauke® R - Non-Tension compression joints
  • Technical drawing with dimensions of Klauke® R - Non-Tension compression joints

Klauke® R - Non-Tension compression joints

BN 27711
Standard
DIN 46267-1
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Simple and safe processing due to butt mark
  • Annealed material optimises material and crimping properties
  • With code number for clear tool assignment
  • With crimp markings for correct crimp positioning

Additional information

Test standard: EN 13600, For round conductors, e.g. according to DIN EN 60228 Cl. 1, 2, 5 and 6, For non-tension copper cables, e.g. according to DIN 48201-1, For pre-rounded multi-stranded sector shaped conductors, With code number for clear tool assignment.

Variants