Bossard Aerospace Contacts
Germany
Bossard Aerospace Germany GmbH
Munich Main Office
Kapellenstr. 9
85622 Feldkirchen
Germany
Phone: +49 (0) 89 427421-0
E-Mail: info.aero-de@bossard.com
Hamburg Office
Suederstrasse 288
20537 Hamburg
Germany
Phone: +49 (0) 40 2190712-10
E-Mail: info.aero-de@bossard.com
Switzerland
Bossard Aerospace Switzerland AG
Steinhauserstrasse 70
CH-6301 Zug
Phone: +41 41 749 64 16
E-Mail: info@bossard-aerospace.ch
France
Aero Negoce International France
ZAC de Mercorent
33 Rue Alphonse Beau de Rochas
34500 Béziers
France
Phone: + 33 4 67 35 33 33
E-Mail: contact@aeronegoce.com
USA
Bossard Aerospace U.S. Inc.
3050 W. Story Road
Irving, TX 75038, USA
Phone: +1 469 629 0660
E-Mail: info.aero-us@bossard.com
Malaysia
Aero Negoce International Malaysia
Unit 2A - Level 6
Jalan Stesen Sentral 5
50470 Kuala Lumpur
Malaysia
Phone : +60 (0)327 146 180
E-Mail : contact@aeronegoce.com

