News - April 2026

AIX Hamburg 2026

Join Bossard Aerospace at AIX Hamburg 2026

We’re excited to announce that Bossard Aerospace will be exhibiting at the Aircraft Interiors Expo (AIX) 2026 in Hamburg – the leading event for cabin innovation and passenger experience.

Visit our booth and discover how we support aerospace manufacturers with a comprehensive range of solutions:

Date: April 14 - 16, 2026
Location: Hamburg Messe
Booth: #6B80B

  • Standard fastening solutions for interiors: Custom-tailored to meet the highest industry standards for safety and performance
  • Built-to-print part services: From design to delivery – engineered to your exact specifications
  • Smart Factory Assembly & Logistics: Driving efficiency, transparency, and reliability across your production line
  • MultiMaterial-Welding with hand tools: Innovative joining technologies for the next generation of aircraft interiors

Whether you're optimizing production, improving supply chain performance, or exploring new engineering solutions — we’re here to help you go further.

Get your free visitor pass here.

Stop by our booth and let’s talk about how we can support your next project.

Bossard Aerospace Contacts

Germany

Bossard Aerospace Germany GmbH
Munich Main Office
Kapellenstr. 9
85622 Feldkirchen
Germany
Phone: +49 (0) 89 427421-0
E-Mail: info.aero-de@bossard.com

Hamburg Office
Suederstrasse 288
20537 Hamburg
Germany
Phone: +49 (0) 40 2190712-10
E-Mail: info.aero-de@bossard.com

Switzerland

Bossard Aerospace Switzerland AG
Steinhauserstrasse 70
CH-6301 Zug
Phone: +41 41 749 64 16
E-Mail: info@bossard-aerospace.ch

France

Aero NegoceInternational France
ZAC de Mercorent
33 Rue Alphonse Beau de Rochas
34500 Béziers
France
Phone: + 33 4 67 35 33 33
E-Mail: contact@aeronegoce.com

USA

Bossard Aerospace U.S. Inc.
3050 W. Story Road
Irving, TX 75038, USA
Phone: +1 469 629 0660
E-Mail: info.aero-us@bossard.com

Malaysia

Aero Negoce International Malaysia
Unit 2A - Level 6
Jalan Stesen Sentral 5
50470 Kuala Lumpur
Malaysia
Phone : +60 (0)327 146 180
E-Mail : contact@aeronegoce.com