The NORD-LOCK® bolt securing system utilizes tension instead of friction to secure critical joints exposed to vibration and dynamic loads.

The NORD-LOCK® bolt securing system utilizes tension instead of friction to secure critical joints exposed to vibration and dynamic loads.
|   | 
 Since the cam angle (alfa)  
 | 
The Junker vibration test complying to DIN 65151 is an excellent method for testing and comparing the security of bolted joints. The following diagram displays NORD-LOCK's superior performance in maintaining clamp load, and the unique wedge locking function of the NORD-LOCK washers is proven by the clear increase in clamp load during untightening.

Advantages
 
                            Product range