SmartBin Cloud brings you to the next level. It is an all-in-one system that combines our proven SmartBin System with our latest SmartLabel System and is a pioneer for further technological enhancements.
SmartBin Cloud
The weight sensor is triggered by motion and therefore updates all stock and order information instantly at every use (pick or refill) to have a transparent and monitored real-time stock level at any time. When a reorder point is reached, the system autonomously initiates a new order.
Full control and reliability is ensured, as the order status and all product information are visible at a glance on the display of each bin. SmartBin Cloud makes use of the existing infrastructure through the newest IIoT communication. The real-time data is easily accessible through a reliable and secure industrial cloud connection at any time and place in the factory.
 
Fully automated
Automated order process (demand recognition, order management, delivery, replenishment)
 
Weight sensor triggered by motion
Update of all stock and order information instantly at every use (pick or refill)
 
Visual proof
Order status and all product information are visible at a glance on the display
 
Industrial cloud connection (IIoT)
No additional infrastructure is needed for Cloud communication in the factory
 
ARIMS
Access to Operation Dashboard at any time and place in the factory
 
LED
Enables further technological enhancements such as Pick-to-light

How it works
 
 
- SmartBin Cloud will be integrated into the existing point of use layout without any additional infrastructure. Vibration sensors are triggered by motion which measure the stock level in real time. The data is send via IIoT Communication (Cloud) to Bossard.
 
 
- When the reorder point is reached, replenishment orders are triggered automatically. The order status and delivery date then appear instantly on the label.
- Bossard consolidates the ordered items into one shipment which is sent to the customer.
- Depending on the pre-defined agreement, we deliver the material either to the dock or directly to the point of use.
- SmartBin Cloud automatically recognizes box refills and ensures that the material is refilled at the right place.

SmartLabel Cloud
SmartLabel Cloud is an intelligent modular label solution which can be fixed anywhere. All relevant product information, as well as real-time order status and delivery date, are visible at a glance on the display through the newest IIoT communication.
Learn more about SmartLabel Cloud