REIKU® PURRB - Tubings for cable protection highly flexible version

BN 22635
Produktbild av REIKU® PURRB - Tubings for cable protection highly flexible version
  1. Produktbild av REIKU® PURRB - Tubings for cable protection highly flexible version
  2. Teknisk ritning med mått av REIKU® PURRB - Tubings for cable protection highly flexible version
Overlay

1

/2
Produktbild av REIKU® PURRB - Tubings for cable protection highly flexible version
  • Produktbild av REIKU® PURRB - Tubings for cable protection highly flexible version
  • Teknisk ritning med mått av REIKU® PURRB - Tubings for cable protection highly flexible version

REIKU® PURRB - Tubings for cable protection highly flexible version

BN 22635
Brand
REIKU®
Brandtype
PURRB
Material
Thermoplastic Polyurethane
Color
black
Product application features

Beskrivning

Produktbeskrivning

  • Medium quality, robot tubings
  • Reversed bending strength: very good
  • Compression strength: < 125 N / 50 mm
  • Impact strength: 8 Joule
  • Temperature range dynamic: -20 °C ... +90 °C
  • Temperature range static: -30 °C ... +90 °C
  • Resistance to: acid and alkaline, oils, grease, glycerine, glycol
  • Halogen-free

Varianter