Klauke® R - Tubular cable lugs standard type, without inspection hole

BN 27704
Product image of Klauke® R - Tubular cable lugs standard type, without inspection hole
  1. Product image of Klauke® R - Tubular cable lugs standard type, without inspection hole
  2. Technical drawing with dimensions of Klauke® R - Tubular cable lugs standard type, without inspection hole
Overlay

1

/2
Product image of Klauke® R - Tubular cable lugs standard type, without inspection hole
  • Product image of Klauke® R - Tubular cable lugs standard type, without inspection hole
  • Technical drawing with dimensions of Klauke® R - Tubular cable lugs standard type, without inspection hole

Klauke® R - Tubular cable lugs standard type, without inspection hole

BN 27704
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Annealed material optimises material and crimping properties
  • Reliable assignment owed to item designation on the cable lug

Additional information

Test standard: EN 13600, For multi-stranded round conductors, e.g. to DIN EN 60228 Cl. 2, For pre-rounded multi-stranded sector shaped conductors, Ideal cable lug for control cabinet construction, In combination with EKM 60 ID suitable for fine-stranded conductors, To DIN EN 61373 class 1B vibration-tested.

Variants