Klauke® - Tubular cable lugs standard type, with inspection hole

BN 27705
Overlay

1

/2

Klauke® - Tubular cable lugs standard type, with inspection hole

BN 27705
Brand
Klauke®
Material
Copper
Surface
tin-plated
Notes on use

Description

Product features

  • Annealed material optimises material and crimping properties

  • Reliable assignment owed to item designation on the cable lug

Additional information

Test standard: EN 13600

For multi-stranded round conductors, e.g. to DIN EN 60228 Cl. 2

For pre-rounded multi-stranded sector shaped conductors

Ideal cable lug for control cabinet construction

In combination with EKM 60 ID suitable for fine-stranded conductors

To DIN EN 61373 class 1B vibration-tested

Variants