Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm

BN 20781
Product image of Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm
  1. Product image of Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm
  2. Assembly illustration for Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm
Overlay

1

/2
Product image of Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm
  • Product image of Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm
  • Assembly illustration for Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm

Wera Bit-Check 12 Wood TX HF 1 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws Torx®, Pozidriv 25mm

BN 20781
Brand
Wera
Brandtype
Bit-Check 12 Wood TX HF 1
Material
Steel
Material execution
heat-treated
Surface
plain
Design
25mm

Description

Product features

  • Driver: 1/4" DIN ISO 1173-D 6,3
  • Holding function for optimum positioning and tightening of hexalobular socket (Torx®) screws. The conical Torx® HF profile reliably holds all hexalobular socket (Torx®) screws in place.
  • Take it easy tool finder: colour coding by size
  • Also suitable for Würth ASSY screws as well as Altenloh SPAX T-STAR plus screws.
  • Ring magnet Rapidaptor, holder for holding even longer and heavier screws.

Assembly

Scope of Supply

Plastic Bit-Check, 12-piece,

with 1 pce Holder

with holding function and Take it easy tool finder:

1 pc TX 10 x 25 mm

1 pc TX 15 x 25 mm

1 pc TX 20 x 25 mm

2 pcs TX 25 x 25 mm

1 pc TX 30 x 25 mm

with holding function:

1 pc TX 40 x 25 mm

with Take it easy tool finder:

1 pc TX 20 x 25 mm

1 pc TX 25 x 25 mm

1 pc PZ 1 x 25 mm

1 pc PZ 2 x 25 mm

Variants

Suitable for this