SPELSBERG® PC - Housings TG PC

BN 22853
Product image of SPELSBERG® PC - Housings TG PC
  1. Product image of SPELSBERG® PC - Housings TG PC
  2. Technical drawing with dimensions of SPELSBERG® PC - Housings TG PC
Overlay

1

/2
Product image of SPELSBERG® PC - Housings TG PC
  • Product image of SPELSBERG® PC - Housings TG PC
  • Technical drawing with dimensions of SPELSBERG® PC - Housings TG PC

SPELSBERG® PC - Housings TG PC

BN 22853
Brand
SPELSBERG®
Brandtype
PC
Material
Polycarbonate
Color
light gray RAL 7035

Description

Product features

  • TG: high-quality design with a stylish high-gloss appearance
  • Recess in the cover facillitates the placement of design foils or membrane keyboards
  • Smooth side walls for added flexibility
  • Protection grade IP67
  • 690 volt AC
  • 1000 volt DC

Variants

CAD