SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws

BN 22879
Product image of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws
  1. Product image of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws
  2. Technical drawing with dimensions of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws
Overlay

1

/2
Product image of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws
  • Product image of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws
  • Technical drawing with dimensions of SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws

SPELSBERG® i-Serie NS 35 - Mounting rails incl. fixing screws

BN 22879
Standard
DIN 60715
Brand
SPELSBERG®
Brandtype
i-Serie NS 35
Material
Steel
Surface
zinc plated

Description

Product features

  • Dimension: 35 x 7,5 mm

Scope of Supply

incl. fixing screws

Variants

CAD