SPELSBERG® TS 15 - Mounting rails

BN 22880
Product image of SPELSBERG® TS 15 - Mounting rails
  1. Product image of SPELSBERG® TS 15 - Mounting rails
  2. Technical drawing with dimensions of SPELSBERG® TS 15 - Mounting rails
Overlay

1

/2
Product image of SPELSBERG® TS 15 - Mounting rails
  • Product image of SPELSBERG® TS 15 - Mounting rails
  • Technical drawing with dimensions of SPELSBERG® TS 15 - Mounting rails

SPELSBERG® TS 15 - Mounting rails

BN 22880
Standard
DIN 60715
Brand
SPELSBERG®
Brandtype
TS 15
Material
Steel
Surface
zinc plated

Description

Product features

  • Dimension: 15 x 5,5 mm

Scope of Supply

Incl. fixing screws

Variants

CAD