HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed

BN 55554
Product image of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed
  1. Product image of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed
  2. Technical drawing with dimensions of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed
Overlay

1

/2
Product image of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed
  • Product image of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed
  • Technical drawing with dimensions of HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed

HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface ribbed

BN 55554
Headform
Unheaded
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22700.
Material
Steel
Surface
black
Property class
1200 ±100 N/mm²
Material execution
heat-treated

Description

Product features

  • Ball: ball-bearing steel, hardened

Variants