SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point

BN 20949
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point
  1. Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point
  2. Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point
Overlay

1

/2
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point
  • Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point
  • Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point

SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point

BN 20949
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Steel
Surface
BLAX
Design
with 4CUT point
Product application features
Material execution
case-hardened
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Additional information

The BLAX coating is a chrome VI free zinc flake coating with topcoat black with an integrated lubricant - BLAX flZn/nc/TL/96 - applicable according to EN 1995-1-1 in service class 1. No risk of hydrogen embrittlement!

Variants

CAD