PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards

BN 20647
Product image of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  1. Product image of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  2. Technical drawing with dimensions of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  3. Assembly illustration for PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
Overlay

1

/3
Product image of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  • Product image of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  • Technical drawing with dimensions of PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards
  • Assembly illustration for PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards

PEM® ReelFast® SMTSO - Surface mount spacers with thread with adhesive patch, on tape for PC boards

BN 20647
Brandtype
ReelFast® SMTSO
Brand
PEM®
Material
Steel
Base coat
tin-plated

Description

Product features

Technical information: PEM SMTSO Reflow Curve (PDF)

Additional information

Surface mount spacers with thread M1-M1,6 are supplied in hexagonal shape.

Assembly

Variants

CAD