News - November 2026

Bossard Aerospace to Exhibit at Airshow China 2026 in Zhuhai for the First Time

Fastening solutions specialist debuts at Asia’s largest aerospace event

Airshow China Logo

Bossard Aerospace will exhibit at Airshow China for the first time when the 16th China International Aviation & Aerospace Exhibition opens in Zhuhai, Guangdong, from 7 to 13 December 2026. The Bossard Aerospace team will be at booth H3N16-9 from 7 to 11 December, the days of the show’s main B2B exhibition, to present the company’s aerospace fastening and smart factory offering to customers and partners in China and the wider Asia-Pacific region.

A First Step onto Asia’s Biggest Aerospace Stage

Airshow China is held every two years and is one of the most important meeting points for the global aerospace industry. The 2026 edition marks the show’s 30th anniversary and brings together OEMs, tier suppliers and decision-makers from around the world.

For Bossard Aerospace, the debut reflects the growing importance of the Asia-Pacific aerospace market and the company’s commitment to supporting customers there with local expertise and reliable global supply.

What Visitors Can Expect at the Booth

Bossard Aerospace will present its three core areas:

  • Fastening solutions: a broad range of standard, non-standard and built-to-print aerospace fasteners in metric and imperial standards
  • Smart Factory services: digitized inventory management and assembly solutions
  • Engineering support: application engineering, fastener selection and optimization

Regional teams will be on site for meetings with customers and prospects. Appointments can be arranged in advance at info.aero-de@bossard.com.

Event Details

  • Event: Airshow China 2026 (16th China International Aviation & Aerospace Exhibition)
  • Show dates: 7 to 13 December 2026
  • Bossard Aerospace at the booth: 7 to 11 December 2026
  • Venue: Zhuhai International Airshow Center, Zhuhai, Guangdong, China
  • Booth: H3N16-9

Bossard Aerospace Contacts

Germany

Bossard Aerospace Germany GmbH
Munich Main Office
Kapellenstr. 9
85622 Feldkirchen
Germany
Phone: +49 (0) 89 427421-0
E-Mail: info.aero-de@bossard.com

Hamburg Office
Suederstrasse 288
20537 Hamburg
Germany
Phone: +49 (0) 40 2190712-10
E-Mail: info.aero-de@bossard.com

Switzerland

Bossard Aerospace Switzerland AG
Steinhauserstrasse 70
CH-6301 Zug
Phone: +41 41 749 64 16
E-Mail: info@bossard-aerospace.ch

France

Aero Negoce International France
ZAC de Mercorent
33 Rue Alphonse Beau de Rochas
34500 Béziers
France
Phone: + 33 4 67 35 33 33
E-Mail: contact@aeronegoce.com

USA

Bossard Aerospace U.S. Inc.
3050 W. Story Road
Irving, TX 75038, USA
Phone: +1 469 629 0660
E-Mail: info.aero-us@bossard.com

Malaysia

Aero Negoce International Malaysia
Unit 2A - Level 6
Jalan Stesen Sentral 5
50470 Kuala Lumpur
Malaysia
Phone : +60 (0)327 146 180
E-Mail : contact@aeronegoce.com