Nystay® Advantages
Simplified Assembly
Nystay® allows to create pre-assembled components, reducing assembly times and errors.
Cost-Savings
In this way, the coating can help reduce fastener storage as well as cycle times, thus saving money.
Versatile Positioning
The coating can be placed anywhere on the shaft or on the thread of a fastener.
Non-Toxic
Nystay® is environmentally friendly, since the plastic coating is based on polyolefins.
Non-Reactive
There is no chemical reaction during assembly with Nystay®.