Hex socket button head cap screws with collar partially / fully threaded
BN 30104
ISO 7380-2
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
zinc plated blue
|
Tutte le caratteristiche
Standard
ISO 7380-2
Ulteriori informazioni
Le viti secondo la presente specifica, a causa della geometria della testa, presentano una capacità di carico ridotta secondo ISO 898-1.
Caratteristiche
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
zinc plated blue
|
Warnhinweis
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use