Contatto
-

Il carrello si sta caricando.


Informazioni sui prezzi più dettagliate nel carrello

Viene applicato un sovrapprezzo, i dettagli nel carrello

Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EK 60/22 CFM

BN 27738 - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm²

  • Crimping force 60 kN
  • Stroke / opening width 17 mm
  • Crimping cycle 3 s to 5 s (depending on the crimping cross-section)
  • Number of crimps approx. 300 at 150 mm² Cu DIN
  • Battery voltage 18 V
  • Battery capacity 4,0 Ah Li-Ion (72 Wh)
  • Battery charging time 36 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 60/22 CFM
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Tutte le caratteristiche

Net price per piece


Caratteristiche del prodotto

  • Crimping force 60 kN
  • Stroke / opening width 17 mm
  • Crimping cycle 3 s to 5 s (depending on the crimping cross-section)
  • Number of crimps approx. 300 at 150 mm² Cu DIN
  • Battery voltage 18 V
  • Battery capacity 4,0 Ah Li-Ion (72 Wh)
  • Battery charging time 36 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Ulteriori informazioni

Large crimping range up to 300 mm²
Fast crimping cycles due to automatic return stop (ARS)
All tool data in view thanks to display and i-press® app
Battery system Makita
All data can be easily read via Bluetooth
Closed head, hinged, rotatable
Quality assurance via visual and audible signals in case of error
Effortless working due to balanced centre of gravity
LED for work area illumination
Simple and safe: automatic retraction when operation is complete
Automatic retract stop (ARS) for positioning control in case of multiple crimps
Always ready-to-use thanks to battery charge and service display

Caratteristiche

Brand
Brand Klauke®
Brandtype
Brandtype EK 60/22 CFM
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery-powered hydraulic crimping tool
1 Makita battery RAL40 18 V / 4.0 Ah, Li-Ion (72 Wh)
1 Makita quick-charger LGL1 for 18 V Li-Ion batteries
1 Hard plastic carrying case KK120NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.​

UN-Number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)




Adatto a questo


BN 27702 - DIN 46235

Klauke® - Compression cable lugs DIN - Copper - tin-plated

BN 27703 - DIN 46235

Klauke® - Compression cable lugs angle type 90° - Copper - tin-plated

BN 27705

Klauke® - Capicorda tubolari tipo standard, con foro d'ispezione - Rame - stagnato

BN 27713

Klauke® - Connettori di testa tipo standard - Rame - stagnato

BN 27714

Klauke® - Capicorda tubolari per conduttori rotondi fini e superfini - Rame - stagnato

BN 27721 - DIN 46329

Klauke® - Capicorda a compressione - Alluminio - stagnato

BN 27753

Klauke® F 22 - Matrici strette per capicorda tubolari per conduttori rotondi fini e superfini - Ottone

BN 27754

Klauke® D 22 - Matrici strette per capicorda a compressione secondo DIN 46235 - Ottone

BN 27751

Klauke® D 22 Set - Set matrici in valigetta di plastica strette per capicorda secondo DIN 46235 - Ottone

BN 27752

Klauke® R 22 Set - Set matrici in valigetta di plastica strette per capicorda tubolari - Ottone

BN 27712 - DIN 46267-1

Klauke® - Connettori a pressione non pretensionati con divisore - Rame - stagnato

BN 22577 - DIN 48201

Metal Product® - Giunti di riduzione con diaframma di separazione - Rame - stagnato

BN 27788

Klauke® RAL1 - Replacement Makita battery for crimping tools - Materiali multipli

BN 27790

Klauke® RAL40 - Replacement Makita battery for crimping tools - Materiali multipli

BN 27765

Klauke® LGL1 - Quick-charger for Makita battery with 18 V - Materiali multipli