Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® ProSert® XTN20

BN 27744 - Hydro-pneumatic setting tool

  • Capacity range: aluminum M3-M10 / steel M3-M8 / stainless steel M3-M6
  • Force and stroke controlled
  • Weight: ~1,59 kg (with equipement M6)
  • Length: ~259 mm, height: ~273 mm
  • Stroke length: 3-7 mm
  • Pull Force (at 5 bar): 17,65 kN
  • Operating pressure: 5-7 bar

Brand
Brand POP®
Brandtype
Brandtype ProSert® XTN20
Notes on use
Notes on use

All features

Net price per piece


Product features

  • Capacity range: aluminum M3-M10 / steel M3-M8 / stainless steel M3-M6
  • Force and stroke controlled
  • Weight: ~1,59 kg (with equipement M6)
  • Length: ~259 mm, height: ~273 mm
  • Stroke length: 3-7 mm
  • Pull Force (at 5 bar): 17,65 kN
  • Operating pressure: 5-7 bar

Features

Brand
Brand POP®
Brandtype
Brandtype ProSert® XTN20
Notes on use
Notes on use

Scope of supply

Equipment for M4-M8
In carry case




Suitable for this


BN 6428

AVDEL® - Equipment complete TUBTARA® / FASTEKS FILKO® / Eurosert® for hydro-pneumatic setting tools - Steel - plain

BN 6430

AVDEL® - Mandrel for setting tools - Steel - black