Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

AVDEL® Avex® 1661

BN 23551 - Blind rivets Multigrip dome head

  • Rivet: aluminum EN AW 5052 (AlMg2,5)

  • Mandrel: steel zinc plated


Headform
Headform Domed
Brand
Brand AVDEL®
Brandtype
Brandtype Avex® 1661
Material
Material Aluminum
Material type
Material type EN AW 5052 (AlMg2,5)
Surface
Surface plain

All features

Shear and tensile forces are typical values


Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)

  • Mandrel: steel zinc plated

Features

Headform
Headform Domed
Brand
Brand AVDEL®
Brandtype
Brandtype Avex® 1661
Material
Material Aluminum
Material type
Material type EN AW 5052 (AlMg2,5)
Surface
Surface plain