Prevailing torque type hex lock nuts thin type, with polyamide insert
BN 1722
DIN 985
(Standard withdrawn)
~UNI 7474
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|
Tutte le caratteristiche
M10; M12; M14; M22: wrench size according to ISO on request
Standard
DIN 985 (Standard withdrawn)
~UNI 7474
Caratteristiche
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|
Assembly notice
Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).