Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Tappex® TRISERT-3® 6238/6270

BN 37911 - Self-cutting thread inserts with small head, with blind hole thread, for light metals, thermoplastics and thermoset plastics

  • Can be used in drilled or molded holes
  • Faster installation due to greater helix angle of the thread flanks

Headform
Headform Small
Brand
Brand Tappex®
Brandtype
Brandtype TRISERT-3® 6238/6270
Material
Material Stainless steel
Material type
Material type AISI 303

All features


Product features

  • Can be used in drilled or molded holes
  • Faster installation due to greater helix angle of the thread flanks

Additional information

Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.

Features

Headform
Headform Small
Brand
Brand Tappex®
Brandtype
Brandtype TRISERT-3® 6238/6270
Material
Material Stainless steel
Material type
Material type AISI 303




Suitable for this


BN 2114

Tappex® 035/E/A - Electric screwdrivers for self-cutting threaded inserts - Multiple Materials

BN 37829

Tappex® 029E - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts - Steel

BN 37844

Tappex® 031 - Hand installation tools for self-cutting threaded inserts - Steel