Contact
-

Il carrello si sta caricando.


Informazioni sui prezzi più dettagliate nel carrello

Viene applicato un sovrapprezzo, i dettagli nel carrello

Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Klauke® EK 12042 CFB

BN 27735 - Battery powered hydraulic crimping tool with Bosch battery system crimping range 16-400 mm²

  • Crimping force 120 kN
  • Stroke / opening width 42 mm
  • Crimping cycle 8 s to 9 s (depending on the crimping cross-section)
  • Battery voltage 18 V
  • Battery capacity 5,0 Ah Li-Ion (90 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 12042 CFB
Material
Material Multiple Materials
Notes on use
Notes on use
Notes on use

Tutte le caratteristiche

Net price per piece


Caratteristiche del prodotto

  • Crimping force 120 kN
  • Stroke / opening width 42 mm
  • Crimping cycle 8 s to 9 s (depending on the crimping cross-section)
  • Battery voltage 18 V
  • Battery capacity 5,0 Ah Li-Ion (90 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... +40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Ulteriori informazioni

C-head with very wide crimping range up to 400 mm²
Up to 60 % fewer crimps thanks to wide crimping in comparison to 6 t tools
Easy handling by optimum weight distribution
All tool data in view thanks to display and i-press® app
Battery system Bosch
All data can be easily read via Bluetooth
Open head, rotatable
Quality assurance via visual and audible signals in case of error
Simple and safe: one-button operating concept for controlling all tool functions
Effortless working due to balanced centre of gravity
LED for work area illumination
2-stage hydraulic system with fast feed and power stroke
Simple and safe: automatic retraction when operation is complete
Automatic retract stop (ARS) for positioning control in case of multiple crimps
Always ready-to-use thanks to battery charge and service display

Caratteristiche

Brand
Brand Klauke®
Brandtype
Brandtype EK 12042 CFB
Material
Material Multiple Materials
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery powered hydraulic crimping tool
1 Bosch battery RALB2EU 18 V / 5.0 Ah, Li-Ion (90 Wh)
1 Bosch quick-charger LGLB1EU for 18 V Li-Ion batteries
1 Hard plastic carrying case KK120NG
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.​




Adatto a questo


BN 27702 - DIN 46235

Klauke® - Compression cable lugs DIN - Copper - tin-plated

BN 27714

Klauke® - Tubular cable lugs for fine and superfine stranded round conductors - Copper - tin-plated

BN 27700

Klauke® - Connettori a pressione non pretensionati - Alluminio / Rame - grezzo

BN 27704

Klauke® - Capicorda tubolari tipo standard, senza foro d'ispezione - Rame - stagnato

BN 27706

Klauke® - Capicorda a compressione sigillato longitudinalmente - Alluminio / Rame - grezzo

BN 27710 - DIN 46267-1

Klauke® - Connettori a pressione non pretensionati - Rame - grezzo

BN 27715

Klauke® - Capicorda tubolari con linguetta - Rame - stagnato

BN 27716

Klauke® HD13.. - Matrici larga per capicorda - Ottone

BN 27717

Klauke® HF 13.. - Matrici larga per capicorda tubolari per conduttori rotondi fini e superfini - Ottone

BN 27718

Klauke® HR 13.. - Matrici larga per capicorda tubolari - Ottone

BN 27719

Klauke® - Capicorda tubolari angolo 90° - Rame - stagnato

BN 27720

Klauke® - Capicorda tubolari angolo 45° - Rame - stagnato

BN 27756

Klauke® HRU 13.. - Matrici - Ottone

BN 27721 - DIN 46329

Klauke® - Capicorda a compressione - Alluminio - stagnato

BN 27712 - DIN 46267-1

Klauke® - Connettori a pressione non pretensionati con divisore - Rame - stagnato

BN 27789

Klauke® RALB1EU - Replacement Bosch battery for crimping tools - Materiali multipli

BN 27791

Klauke® RALB2EU - Replacement Bosch battery for crimping tools - Materiali multipli

BN 27766

Klauke® LGLB1EU - Charger for battery Bosch with 18 V - Materiali multipli