Hex socket head cap screws with low head and pilot recess, partially / fully threaded
BN 20737
DIN 6912
| Headform |
Headform
Cylindrical low
|
| Drive |
Drive
Hexagon socket
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
| Surface |
Surface
zinc plated blue
|
Tutte le caratteristiche
b: the partially threaded version can not always be guaranteed
Standard
DIN 6912
Ulteriori informazioni
Le viti secondo la presente specifica, a causa della geometria della testa, presentano una capacità di carico ridotta secondo ISO 898-1.
Caratteristiche
| Headform |
Headform
Cylindrical low
|
| Drive |
Drive
Hexagon socket
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
| Surface |
Surface
zinc plated blue
|
Adatto a questo
BN 1171 - DIN 6911
Chiavi maschio esagonali con perno per foro guida - Acciaio - bonificato - annerito