Hexalobular (6 Lobe) socket pan head screws fully threaded
BN 20005
ISO 14583
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
Toutes les caractéristiques
Standard
Informations complémentaires
Caractéristiques
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
BN 20228 - ~ISO 14583
Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated with thick layer passivation
BN 6404 - ~ISO 7380-1 - ~DIN 34805-1
Vis à tête bombée à six lobes internes, entièrement filetées - Acier - 08.8 / 8.8 (Le marquage de la tête est déterminant) - zingué-bleu
BN 84405 - ~ISO 14583
Vis à tête cylindrique bombée à six lobes internes et fente non traversante, entièrement filetées - Acier - 08.8 / 8.8 (Le marquage de la tête est déterminant) - zingué-jaune