Hex head screws fully threaded, with metric fine thread

BN 40072

DIN 961

(Standard withdrawn)

ISO 8676

~UNI 5740



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated blue

All features

M10; M12; M14: wrench size according to ISO on request


Standard

DIN 961 (Standard withdrawn) ISO 8676 ~UNI 5740

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated blue