Hex socket screw plugs with pipe thread without sealing ring
BN 5804
DIN 908
~ČSN 021938
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Toutes les caractéristiques
Standard
DIN 908
~ČSN 021938
Caractéristiques
Headform |
Headform
Cylindrical
|
Drive |
Drive
Hexagon socket
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Adapté pour
BN 447 - DIN 7603 A
Sealing rings for fittings and screw plugs - Copper - plain
BN 449 - DIN 7603 A
Sealing rings for fittings and screw plugs - Vulcanized fiber
BN 450 - DIN 7603 A
Anelli di tenuta per raccordi e tappi - Alluminio - grezzo