Contatto
-

Il carrello si sta caricando.


Informazioni sui prezzi più dettagliate nel carrello

Viene applicato un sovrapprezzo, i dettagli nel carrello

Scegli il tuo paese o regione


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket pipe plugs metric fine thread

BN 40

DIN 906

~ČSN 021913



Impronta
Impronta Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue

Tutte le caratteristiche

1) Cone 1:16


Standard

DIN 906 ~ČSN 021913

Caratteristiche

Impronta
Impronta Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue

Assembly notice

Proper sealing is depended upon a given medium, pressure, temperature, and mating materials, therefore may not always be guaranteed.

Hence, based on the application, an appropriate sealing compound is recommended.


Avvertenze

Hex socket pipe plugs DIN 906 are not intended to be used for gas and drinking water applications.