Pozi flat countersunk head chipboard screws form Z, fully threaded
BN 20143
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Tutte le caratteristiche
Caratteristiche
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue, added lubricant
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 1218
SPAX® - Viti a testa svasata piana per pannelli di masonite completamente filettate, con impronta a croce Pozidriv forma Z con punta 4CUT - Acciaio - cementato - WIROX® con strato lubrificante
BN 1426
SPAX® - Viti a testa svasata piana per pannelli di masonite completamente filettate, con impronta a croce Pozidriv forma Z con punta 4CUT - Acciaio - cementato - YELLOX® con strato lubrificante