Please start typing to get suggestions.

Website results

Suggestions are being loaded.


Product suggestions

Suggestions are being loaded.


FASTEKS® Filko – Blind Rivet Nuts

FASTEKS® FILKO is a single-piece, through-threaded, one-sided application nut, which is ‘blindly’ installed without re-work. It is an efficient solution for installing captive threads, even if there is no access to the backside of the panel. It can provide a resilient thread, particularly on thin-walled components and hollow sections. The rivet beading will ensure a high tear-out strength. FASTEKS® FILKO blind rivet nuts come in three major types of shanks; round shank, knurled shank and hexagonal shank.

Features:

  • One-sided installation
  • Multiple applications, either as a blind rivet nut or blind rivet screw
  • High tear-out strength as result of rivet beading
  • Possible to assemble in surface-treated parts
  • Wide range of head styles and materials
  • Rational installation with manual rivet gun or hydro-pneumatic tools
  • Stable grip force

  • Round Shank
  • Features
Fasteks Filko blind rivet with round shank

A round-shank blind rivet nut is very commonly used in general applications. Several head styles, end styles, and materials in different sizes are available.

Fasteks Filko blind rivet with round shank
  • Head style: Flat head / Flush head / Countersunk head 90º
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (Stainless steel A4 from M4 to M8) Inch sizes available upon request

  • Knurled Shank
  • Features
Fasteks Filko blind rivet with knurled shank

For anti-torque requirements, a blind rivet nut with knurled shank may be the best solution for materials softer than the fastener.

Fasteks Filko blind rivet with knurled shank
  • Head style: Flat head / Flush head / Countersunk head 90º
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (RPoly, AVRKS, RC from M4 to M8) Inch sizes available upon request.

  • Hexagonal Shank
  • Features
Fasteks Filko blind rivet with hexagonal shank

A hexagonal shank will improve torque-out resistance when installed into a hexagonal hole.

Fasteks Filko blind rivet with hexagonal shank
  • Head style: Flat head / Flush head
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless Steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (HEXPoly, AVHEXKS, A4 Stainless steel made from M4-M8) Inch sizes available upon request.

  • Blind Rivet Screw
  • Features
Fasteks Filko blind rivet screw

With a body like a blind rivet nut, but with high-strength male threads, blind rivet screws allow for flexibility in manufacturing. A special nose piece is required to install these fasteners.

Fasteks Filko blind rivet screw
  • Head Style: Flat head / Countersunk head
  • Shank style: Hexagonal shank / knurled shank
  • Material: Steel with zinc plate, thick passivated (RoHs)
  • Thread size: M5-M6-M8. Inch sizes available upon request.

  • Blind Clip-In Nut
  • Features
Fasteks Filko blind clip-in nut

The flat head blind clip-in nut can be installed with a standard screw driver.  It can dampen shock and vibration in an assembly. A brass insert nut is embedded in the neoprene body, which can be used for thermal or electrical insulation.

Fasteks Filko blind clip-in nut
  • Head Style: Flat head / Large flat head
  • Material: thread insert nut of brass, body of neoprene
  • Thread size: Flat head M3-M4-M5-M6-M8 / Large flat head M3-M4-M5-M6

  • Tools for Blind Rivet Nuts
Tools for blind rivet nuts

We offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.