FASTEKS® FILKO – Blind rivet nuts

FASTEKS® FILKO is a single-piece, through-threaded, one-sided application nut, which is ‘blindly’ installed without re-work. It is an efficient solution for installing captive threads, even if there is no access to the backside of the panel. It can provide a resilient thread, particularly on thin-walled components and hollow sections. The rivet beading will ensure a high tear-out strength. FASTEKS® FILKO  blind rivet nuts come in three major types of shanks; round shank, knurled shank and hexagonal shank.

Features:

  • One-sided installation
  • Multiple applications, either as a blind rivet nut or blind rivet screw
  • High tear-out strength as result of rivet beading
  • Possible to assemble in surface-treated parts
  • Wide range of head styles and materials
  • Rational installation with manual rivet gun or hydro-pneumatic tools
  • Stable grip force

  • Round shank
  • Features
Fasteks Filko blind rivet with round shank

A round-shank blind rivet nut is very commonly used in general applications. Several head styles, end styles, and materials in different sizes are available.

Fasteks Filko blind rivet with round shank
  • Head style: Flat head / Flush head / Countersunk head 90º
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (Stainless steel A4 from M4 to M8) Inch sizes available upon request

  • Knurled shank
  • Features
Fasteks Filko blind rivet with knurled shank

For anti-torque requirements, a blind rivet nut with knurled shank may be the best solution for materials softer than the fastener.

Fasteks Filko blind rivet with knurled shank
  • Head style: Flat head / Flush head / Countersunk head 90º
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (RPoly, AVRKS, RC from M4 to M8) Inch sizes available upon request.

  • Hexagonal shank
  • Features
Fasteks Filko blind rivet with hexagonal shank

A hexagonal shank will improve torque-out resistance when installed into a hexagonal hole.

Fasteks Filko blind rivet with hexagonal shank
  • Head style: Flat head / Flush head
  • End style: Open end / Closed end
  • Material: Steel with zinc plate, thick passivated (RoHs), Stainless Steel A2, A4
  • Thread size: M3-M4-M5-M6-M8-M10-M12 (HEXPoly, AVHEXKS, A4 Stainless steel made from M4-M8) Inch sizes available upon request.

  • Blind rivet screw
  • Features
Fasteks Filko blind rivet screw

With a body like a blind rivet nut, but with high-strength male threads, blind rivet screws allow for flexibility in manufacturing. A special nose piece is required to install these fasteners.

Fasteks Filko blind rivet screw
  • Head Style: Flat head / Countersunk head
  • Shank style: Hexagonal shank / knurled shank
  • Material: Steel with zinc plate, thick passivated (RoHs)
  • Thread size: M5-M6-M8. Inch sizes available upon request.

  • Blind clip-in nut
  • Features
Fasteks Filko blind clip-in nut

The flat head blind clip-in nut can be installed with a standard screw driver.  It can dampen shock and vibration in an assembly. A brass insert nut is embedded in the neoprene body, which can be used for thermal or electrical insulation.

Fasteks Filko blind clip-in nut
  • Head Style: Flat head / Large flat head
  • Material: thread insert nut of brass, body of neoprene
  • Thread size: Flat head M3-M4-M5-M6-M8 / Large flat head M3-M4-M5-M6