DEWALT® DCB1104 - Battery Charger

BN 53853
Product image of DEWALT® DCB1104 - Battery Charger
  1. Product image of DEWALT® DCB1104 - Battery Charger
Overlay
Product image of DEWALT® DCB1104 - Battery Charger

DEWALT® DCB1104 - Battery Charger

BN 53853
Brand
DEWALT®
Brandtype
DCB1104
Material
Multiple Materials
Product application features

Description

Product features

  • Voltage: 10,8 V - 18 V
  • Charging current 4,0 A
  • Battery chemistry: Li-Ion
  • Plug Type: 230 V
  • Power Source: Corded
  • Weight: 0,47 kg
  • Length: 122 mm
  • Height: 109 mm
  • Width: 163 mm
  • Is it a set: No
  • Packaging: Carton
  • Will charge a 2,0 Ah battery pack in approx. 30 minutes & 4,0 Ah battery pack in 60 minutes 
  • DCB1104 4,0 Amp charger is 15% smaller than DCB115 4,0 Amp charger
  • Compatible with all 12 V, 18 V XR Lithium Ion & 54 V XR FLEXVOLT® batteries
  • Two-stage LED state of charge indicator displays when battery is fully charged
  • Wall mountable for safe and convenient storage

Variants

Suitable for this