DEWALT® XR DCB182-XJ - Replacement Battery Li-Ion

BN 53943
Product image of DEWALT® XR DCB182-XJ - Replacement Battery Li-Ion
  1. Product image of DEWALT® XR DCB182-XJ - Replacement Battery Li-Ion
Overlay
Product image of DEWALT® XR DCB182-XJ - Replacement Battery Li-Ion

DEWALT® XR DCB182-XJ - Replacement Battery Li-Ion

BN 53943
Brand
DEWALT®
Brandtype
XR DCB182-XJ
UN number
Product application features

Description

Product features

  • Battery Voltage: 18 V
  • Battery Capacity: 4,0 Ah
  • Battery chemistry: Li-Ion
  • Weight: 0,63 kg
  • Length: 115 mm
  • Height: 68 mm
  • Width: 80 mm
  • Fuel Gauge: Yes
  • Packaging: Carton
  • Inbuilt Protection against overheat, overload and deep discharge, increases battery life
  • No memory effect and virtually no self-discharge for maximum productivity & less downtime
  • Includes 3-LED Fuel Gauge Charge Indicator
  • Compatible with all 18 V XR tools
  • Compatible with all XR chargers

Safety Instructions

UN number

UN-3480 LITHIUM-ION BATTERIES

Transportation and storage

Correct handling, transport and use of batteries requires knowledge of the applicable laws.

Further notes on residual risks can be found on our web page: Notes on use

Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.

Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.

Variants