Description
Product features
- Placing Capacity: Standard & structural rivets Ø 4,8 and Ø 6,4; sealing plugs Avseal Ø 4-10
- Weight: 2,39 kg incl. 2,0 Ah battery
- Dimensions (L × H): 327 × 302 mm
- Pull force: 20 kN
- Placing stroke: 30 mm
- Charging time: 30 min (2,0 Ah), 60 min (4,0 Ah)
- Force & distance monitoring
- Up to 16 Jobs
- Standalone or MES integrated
- Directly supports Open Protocol, Modbus, ToolsNet, XML, and PFCS
- Onboard touchscreen display for configuration & application observation
- Up to 2 programmable windows
- Stores 30000 fastening curves and rundowns
- Additional protocols available with a controller
- Advanced error proofing, including batch counting
- Low weight ergonomic design
- Can be used in three operating modes
- Wireless to controler, secure 802.11 (2,4 & 5,0 GHz)
- USB-C
- CSV download
- Widely available DEWALT battery platform
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery-Powered Blind Rivet Tool
1 Nosepiece each: TP124-542, TP124-546, TP144-594, TP144-160
2 Batteries DeWalt DCB183-XJ 18 V / 2,0 Ah, Li-Ion (2 x 36 Wh)
1 Charger DeWalt DCB1104-QW for 18 V Li-Ion Batteries, 230V
1 Operating Manual inlcuding a Quick Start Guide and Test / Calibration Certificate