Description
Product features
- Driver: 1/4" DIN ISO 1173-D 6,3
- Stainless steel bits prevent the formation of rust on stainless steel screws or surfaces. Rust on stainless steel often occurs due to abrasion from tools made of conventional steel, which contain corrosive particles.
- With Torsion zone: Torsion bits take-up torque peaks and absorb them in the Torsion zone. This prevents premature wear and extends the service life of the bit.
- Take it easy tool finder: colour coding by size.