TAPPEX® – Threaded Inserts

TAPPEX® threaded inserts made from brass, steel or stainless steel create precise, robust nut threads in workpieces made from plastic (thermoplastics, thermosets & laminates), GRP light-metal alloys and some notch-sensitive materials.

Advantages:

  • Creation of a high strength thread in plastic and wood
  • Wear-free and anti-corrosion
  • Allowing repeated tightening and loosening of bolted fastenings
  • Versatile
  • Various installation opportunities

  • TRISERT® Threaded Inserts for Screwing In
  • Features
TAPPEX TRISERT

TRISERT® threaded inserts guarantee a clean, chip-free inner thread. A unique advantage of the thread inserts without heads is that they can be used on both sides.

TAPPEX TRISERT
  • Thread sizes: M2, M2,5, M3, M3,5, M4, M5, M6, M8, M10
  • Model: With and without head
  • Installation: Screw in
  • Material: Brass

  • TRISERT-3® Steel Threaded Inserts for Screwing Into Light Alloys and Plastics
  • Features
TAPPEX TRISERT-3

The TRISERT-3® threaded inserts, made from steel or stainless steel, fulfill the highest of requirements, e.g. in medical technology, the maritime, or groceries industry.

TAPPEX TRISERT-3
  • Thread sizes: M3, M4, M5, M6, M8, M10
  • Model: With small head
  • Installation: Screw in
  • Material: Steel, Stainless steel 303 comparable with 1.4305, Stainless steel 316 comparable with 1.4401

  • FOAMSERT® Threaded Inserts for Screwing Into Foams and Wood
  • Features
TAPPEX FOAMSERT

The FOAMSERT® threaded inserts (TRISERT® subgroup) are special self-cutting thread inserts used in pre-drilled holes in foams and wood.

TAPPEX FOAMSERT
  • Thread sizes: M2, M2,5, M3, M3,5, M4, M5, M6, M8
  • Model: With and without head
  • Installation: Screw in
  • Material: Brass

  • MULTISERT® Threaded Inserts for Pushing In
  • Features
TAPPEX MULTISERT

The MULTISERT® threaded inserts with inner threads and patented jag fastening sections are particularly well-suited to being pressed into thermoplastic materials. Installation process: pressing in, ultrasound embedding, heat embedding (local melting of the plastic).

TAPPEX MULTISERT
  • Thread sizes: M1,6, M2, M2,5, M3, M3,5, M4, M5, M6, M8, M10, M12
  • Model: With and without head
  • Installation: Pressing in
  • Material: Brass

  • MICROBARB® Threaded Inserts for Pushing In
  • Features
TAPPEX MICROBARB

MICROBARB® threaded inserts for pushing in with micro knurling. This subgroup of the MULTISERT® thread inserts is ideal for use in thin-walled materials.

TAPPEX MICROBARB
  • Thread sizes: M2, M2,5, M3, M4, M5, M6, M8, M10
  • Model: With head
  • Installation: Pressing in
  • Material: Brass

  • HIMOULD® Threaded Inserts for Insert Moulding
  • Features
TAPPEX HIMOULD

HIMOULD® threaded inserts made from brass for insert moulding are used in moulded and cast components. Thanks to the thin walls, the HIMOULD® can position and mould directly into the moulding edges. These are extraordinarily versatile in use for thermoplastic and duroplastic mouldings with through hole and stud hole threads.

TAPPEX HIMOULD
  • Thread sizes: M2, M2,5, M3, M3,5, M4, M5, M6, M8, M10, M12
  • Model: With through hole thread or stud hole thread
  • Installation: Insert moulding
  • Material: Brass

  • Tools and Devices for Threaded Inserts
Tools and devices for thread inserts

We also offer you the right tool for every product solution and every challenge. You can find our equipment and tool portfolio directly in our e-shop.