News - August 2026

2026 Automotive & Aerospace Nearshoring Summit Chihuahua Mexico

Bossard Aerospace to Exhibit at 2026 Automotive & Aerospace Nearshoring Summit – Booth #160

Aerospace Summit Chihuhua 2026 logo

Bossard Aerospace has confirmed its participation in the 2026 Automotive & Aerospace Nearshoring Summit, taking place September 29–30 at the Expo Chihuahua Convention Center in Chihuahua, Mexico. The Swiss-rooted fastening and assembly technology specialist will welcome visitors at Booth #160, where it will present its portfolio of fastening solutions alongside its Smart Factory Logistics and Smart Factory Assembly offerings. Now in its fourth year, the summit — organized by Mexico Now — has grown into one of the region's leading B2B platforms for connecting OEMs, tier suppliers, and solution providers across Mexico's expanding automotive and aerospace manufacturing corridors.

At Booth #160, Bossard Aerospace will highlight three core areas of its business: Fastening Solutions, drawing on a catalog of standard, non-standard, and built-to-print fasteners in metric and imperial standards engineered for demanding aerospace applications; Smart Factory Logistics, which automates material replenishment and inventory visibility on the shop floor to reduce manual handling and stock-outs; and Smart Factory Assembly, which uses connected devices and real-time data collection to guide operators through production steps and support traceability. Together, the three offerings reflect Bossard's positioning as more than a parts supplier — a partner that helps manufacturers streamline procurement, logistics, and assembly workflows to reduce total cost of ownership, as Mexico's automotive and aerospace manufacturing base continues to expand.

To schedule a meeting, contact Alan Aguila, Business Development Manager, at Alan.Aguila@bossard.com.

More information about the Automotive & Aerospace Nearshoring Summit, including registration and B2B meeting scheduling, is available at autoaerosummit.com.

Bossard Aerospace Contacts

Germany

Bossard Aerospace Germany GmbH
Munich Main Office
Kapellenstr. 9
85622 Feldkirchen
Germany
Phone: +49 (0) 89 427421-0
E-Mail: info.aero-de@bossard.com

Hamburg Office
Suederstrasse 288
20537 Hamburg
Germany
Phone: +49 (0) 40 2190712-10
E-Mail: info.aero-de@bossard.com

Switzerland

Bossard Aerospace Switzerland AG
Steinhauserstrasse 70
CH-6301 Zug
Phone: +41 41 749 64 16
E-Mail: info@bossard-aerospace.ch

France

Aero Negoce International France
ZAC de Mercorent
33 Rue Alphonse Beau de Rochas
34500 Béziers
France
Phone: + 33 4 67 35 33 33
E-Mail: contact@aeronegoce.com

USA

Bossard Aerospace U.S. Inc.
3050 W. Story Road
Irving, TX 75038, USA
Phone: +1 469 629 0660
E-Mail: info.aero-us@bossard.com

Malaysia

Aero Negoce International Malaysia
Unit 2A - Level 6
Jalan Stesen Sentral 5
50470 Kuala Lumpur
Malaysia
Phone : +60 (0)327 146 180
E-Mail : contact@aeronegoce.com