Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart
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
Šrouby se šestihrannou hlavou s částečným závitem

BN 61

DIN 931

(Standard withdrawn)

ISO 4014

~UNI 5737

~ČSN 021101



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 8.8 U
Surface
Surface hot dip galvanized

All features

M10; M12: wrench size according to ISO on request


Standard

DIN 931 (Standard withdrawn) ISO 4014 ~UNI 5737 ~ČSN 021101

Additional information

Head marking for hot dip galvanized screws with thread undersize of tolerance class 6az in accordance with ISO965-4: «8.8 U»
Hot dip galvanized screws M8, M10 according to the present specification are subject to a reduced load capacity according to ISO10684 due to their thread undersize before hot dip galvanizing.

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 8.8 U
Surface
Surface hot dip galvanized