Serrated lock washers type A, external serrations
BN 4880
DIN 6798 A
(Standard withdrawn)
~UNI 8842 A
~ČSN 021745
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Všechny funkce
M5a; M8a: for hex head screws
Norma
DIN 6798 A (Standard withdrawn)
~UNI 8842 A
~ČSN 021745
Funkce
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|