Description
Product features
- Crimping force 35 kN
- Stroke/opening width 9 mm
- Crimping cycle 3 s to 4 s (depending on crimping cross-section)
- Battery voltage 18 V
- Battery capacity 1,5 Ah, Li-Ion (27 Wh)
- Battery charging time approx. 15 min.
- Ambient temperature -10 °C ... +40 °C
- Large cross section range up to 150 mm²
- Slim crimping head – ideal when space is critical
- All tool data in view thanks to display and Klauke Link® app
- All data can be easily read via Bluetooth
- Closed head, flip top style, rotatable
- Quality assurance via visual and audible signals in case of error
- Simple and safe: one-button operating concept for controlling all tool functions
- Effortless operations thanks to low weight
- LED for work area illumination
- Always ready-to-use thanks to battery charge and service display
- Suitable for 4-series interchangeable crimping dies, narrow crimping
Product information, operating manual/safety data sheet, approval: www.klauke.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery powered hydraulic crimping tool
1 Battery RAL 18 V / 1,5 Ah, Li-Ion (27 Wh)
1 Charger LGL 1 for 18 V Li-Ion batteries, 230V
1 Hard plastic carrying case KG50NG
1 Manual