Slotted cheese head machine screws
BN 341
DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
| Headform |
Headform
Cylindrical
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated blue
|
Alla funktioner
Norm
DIN 84 A (Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Mer information
All lengths fully threaded
Funktioner
| Headform |
Headform
Cylindrical
|
| Drive |
Drive
Slot
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated blue
|