Nytemp® – Self-locking patch

Nytemp® is a reliable and cost-efficient high temperature prevailing torque locking patch for fastened joints. The highly elastic, wear-resistant, nylon patch is applied at a specific portion of the thread. The play between external and internal thread is eliminated, making the connection vibration resistant.

  • Applications
  • Features
Nytemp self-locking patch
  • Automotive
  • Military
  • Aerospace

Nytemp self-locking patch
  • Adds vibration resistance and anti-loosening features to screw connections
  • 180º or 360º radial coverage
  • Re-usable several times
  • Resistant to lubricants, fuel, and most commercial solvents
  • Very cost effective
  • Environment friendly
  • Huge temperature range 50ºC - 232ºC
  • Suitable for almost all metals